??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1200.900 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1200, EH 1203 - Base Plates V70eco suitable to Pallets DIN 55201
Bill of material
1200.900 Base Plate
BESTNR
Ref. No.
1200.900
L1
630 mm
B1
630 mm
A
200 mm
B2
200 mm
B3
35 mm
C
70 mm
D
25 mm
L2
200 mm
L3
0 mm
Y
16 mm
TN
Number of T-Slots
9 x 9
AENS
Number of connecting rings Zero-Point Clanping System (optional)
4 mm
G
Weight
152000 g
SYSTEM
Sistem
V70
Embedded user actions